How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | U: | 1.25 in |
| M: | 3.38 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | I: | 7.5 in |
| T: | 2.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input Style: | Solid Shaft |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Bore Code: | 40 | Output Diameter (in): | 2.500 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

