How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | G: | 3.63 |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | U: | 1.25 in |
| H: | 0.53 in | T: | 2.5 |
| AG: | 10.5 | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.500 in |
| Input Style: | Solid Shaft | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 341 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

