How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AF: | 0.38 |
| M: | 3.38 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| D: | 4.88 | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| AE2: | 0.97 | L: | 10.88 in |
| AA: | 15.19 | LL: | 5.25 in |
| AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.500 in |
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | 52Y |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

