How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | M: | 3.38 |
| G: | 3.63 | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| T: | 2.688 | AA: | 15.19 |
| P: | 4.62 in | L: | 10.88 in |
| U: | 1.25 in | I: | 7.5 in |
| V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.688 in | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series Code: | OE | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 19.4 | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

