How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | M: | 3.38 |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 2.688 | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| G: | 3.63 | U: | 1.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AB: | 6.76 | LL: | 5.25 in |
| L: | 10.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 175 |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

