How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| M: | 3.38 | T: | 2.688 |
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| L: | 10.88 in | AB: | 6.76 |
| P: | 4.62 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 175 | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

