How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | V: | 4.26 in |
| AB: | 6.76 | G: | 3.63 |
| P: | 4.62 in | T: | 2.688 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| M: | 3.38 | I: | 7.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | H: | 0.53 in |
| U: | 1.25 in | AA: | 15.19 |
| D: | 4.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Model Code: | 52Y |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

