How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | G: | 3.63 |
| M: | 3.38 | AE2: | 0.97 |
| LL: | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | T: | 2.688 |
| U: | 1.25 in |
Technical Specifications
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 100:1 | Input Style: | Solid Shaft |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

