How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | D: | 4.88 |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | V: | 4.26 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | M: | 3.38 |
| G: | 3.63 | AF: | 0.38 |
| L: | 10.88 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 43 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Series Code: | OE | Output RPM: | 87.5 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52Y | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

