How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.688 | H: | 0.53 in |
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | AE2: | 0.97 |
| U: | 1.25 in | AB: | 6.76 |
| LL: | 5.25 in | M: | 3.38 |
| D: | 4.88 | L: | 10.88 in |
| AF: | 0.38 |
Technical Specifications
| Bore Code: | 43 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | 52Y | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 8.04 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

