How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| U: | 1.25 in | M: | 3.38 |
| T: | 2.688 | AF: | 0.38 |
| P: | 4.62 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| LL: | 5.25 in | AB: | 6.76 |
| L: | 10.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Model Code: | 52Y | Output Diameter (in): | 2.688 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

