How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 10.88 in |
| M: | 3.38 | I: | 7.5 in |
| AB: | 6.76 | P: | 4.62 in |
| H: | 0.53 in | AG: | 10.5 |
| U: | 1.25 in | T: | 2.688 |
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 43 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Service Factor: | 1 |
| Assembly: | Y-2 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Model Code: | 52Y |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

