How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | L: | 10.88 in |
| V: | 4.26 in | D: | 4.88 |
| G: | 3.63 | M: | 3.38 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| T: | 2.688 | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | LL: | 5.25 in |
| AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Series Code: | OE |
| Bore Code: | 43 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | Y-2 | Model Code: | 52Y |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

