How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| AB: | 6.76 | U: | 1.25 in |
| I: | 7.5 in | G: | 3.63 |
| D: | 4.88 | AG: | 10.5 |
| M: | 3.38 | L: | 10.88 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LL: | 5.25 in |
| AA: | 15.19 | T: | 2.688 |
| AE2: | 0.97 |
Technical Specifications
| Model Code: | 52Y | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

