How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.688 |
| L: | 10.88 in | M: | 3.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| D: | 4.88 | U: | 1.25 in |
| AB: | 6.76 | V: | 4.26 in |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output RPM: | 341 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

