How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | M: | 3.38 |
| P: | 4.62 in | T: | 2.688 |
| G: | 3.63 | AE2: | 0.97 |
| AG: | 10.5 | AA: | 15.19 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | LL: | 5.25 in |
| I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Output RPM: | 35.0 | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 43 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

