How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| T: | 2.688 | V: | 4.26 in |
| P: | 4.62 in | AG: | 10.5 |
| U: | 1.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| H: | 0.53 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Gear Type: | Worm | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

