How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| U: | 1.25 in | V: | 4.26 in |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| AF: | 0.38 | T: | 2.688 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
| LL: | 5.25 in | I: | 7.5 in |
| AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Ratio Range: | 80:1 |
| Assembly: | Y-2 | Bore Code: | 43 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Ratio: | 80:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

