How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | AA: | 15.19 |
| AG: | 10.5 | M: | 3.38 |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AB: | 6.76 |
| U: | 1.25 in | D: | 4.88 |
| T: | 2.938 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Model Code: | 52Y |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

