How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.63 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | M: | 3.38 |
| AF: | 0.38 | I: | 7.5 in |
| L: | 10.88 in | AE2: | 0.97 |
| LL: | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | D: | 4.88 |
| T: | 2.938 | AB: | 6.76 |
| P: | 4.62 in |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Model Code: | 52Y |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.938 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

