How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| T: | 2.938 | V: | 4.26 in |
| AB: | 6.76 | AG: | 10.5 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 15.19 | M: | 3.38 |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | G: | 3.63 |
| P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52Y |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output RPM: | 70.0 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

