How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | U: | 1.25 in |
| M: | 3.38 | L: | 10.88 in |
| T: | 2.938 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| I: | 7.5 in |
Technical Specifications
| Output RPM: | 70.0 | Output Diameter (in): | 2.938 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

