How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | T: | 2.938 |
| AA: | 15.19 | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| I: | 7.5 in | LL: | 5.25 in |
| H: | 0.53 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | U: | 1.25 in |
| M: | 3.38 |
Technical Specifications
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 52Y |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Output Diameter (in): | 2.938 in |
| Input Diameter (in): | 1.25 in | Bore Code: | 47 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

