How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | U: | 1.25 in |
| AA: | 15.19 | M: | 3.38 |
| AF: | 0.38 | T: | 2.938 |
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 |
Technical Specifications
| Assembly: | Y-2 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

