How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| AG: | 10.5 | V: | 4.26 in |
| T: | 2.938 | LL: | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | L: | 10.88 in |
| M: | 3.38 | G: | 3.63 |
| AE2: | 0.97 | AB: | 6.76 |
| U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Input Diameter (in): | 1.25 in | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52Y | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

