How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | T: | 2.938 |
| AE2: | 0.97 | H: | 0.53 in |
| U: | 1.25 in | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| LL: | 5.25 in | L: | 10.88 in |
| G: | 3.63 | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| M: | 3.38 |
Technical Specifications
| Ratio: | 60:1 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 52Y |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

