How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | U: | 1.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | T: | 2.938 |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | M: | 3.38 |
| AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.938 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Product Type: | Right Angle |
| Bore Code: | 47 | Ratio Range: | 7.5:1 |
| Assembly: | Y-2 | Output RPM: | 233 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 24 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

