How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | M: | 3.38 |
| L: | 10.88 in | V: | 4.26 in |
| U: | 1.25 in | T: | 2.938 |
| AA: | 15.19 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| AE2: | 0.97 |
Technical Specifications
| Output RPM: | 233 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Model Code: | 52Y |
| Assembly: | Y-2 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

