How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| LL: | 5.25 in | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | M: | 3.38 |
| T: | 2.938 | L: | 10.88 in |
| P: | 4.62 in | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Model Code: | 52Y |
| Input Style: | Solid Shaft | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

