How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | T: | 3 |
| L: | 10.88 in | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
| AF: | 0.38 | M: | 3.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52Y |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.000 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Ratio: | 10:1 | Bore Code: | 48 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

