How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 3 |
| U: | 1.25 in | AF: | 0.38 |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | V: | 4.26 in |
| M: | 3.38 | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| L: | 10.88 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 2.07 |
| Output Key: | 3/4 X 4.00 | Assembly: | Y-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.000 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

