How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| T: | 3 | LL: | 5.25 in |
| V: | 4.26 in | M: | 3.38 |
| AA: | 15.19 | L: | 10.88 in |
| G: | 3.63 | D: | 4.88 |
| U: | 1.25 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Diameter (in): | 3.000 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 52Y | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

