How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| L: | 10.88 in | AB: | 6.76 |
| M: | 3.38 | AG: | 10.5 |
| T: | 3 | U: | 1.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| D: | 4.88 | AF: | 0.38 |
| G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 3.000 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Input Style: | Solid Shaft |
| Ratio: | 15:1 | Model Code: | 52Y |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

