How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | U: | 1.25 in |
| T: | 3 | AA: | 15.19 |
| M: | 3.38 | I: | 7.5 in |
| G: | 3.63 | L: | 10.88 in |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Diameter (in): | 3.000 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| Output RPM: | 117 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

