How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | M: | 3.38 |
| U: | 1.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AB: | 6.76 | T: | 3 |
| AF: | 0.38 | LL: | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | L: | 10.88 in |
| H: | 0.53 in | AG: | 10.5 |
| AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 3.000 in |
| Model Code: | 52Y | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 48 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output RPM: | 70.0 | Assembly: | Y-2 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

