How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| G: | 3.63 | LL: | 5.25 in |
| U: | 1.25 in | L: | 10.88 in |
| I: | 7.5 in | M: | 3.38 |
| T: | 3 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.04 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Product Type: | Right Angle |
| Output Diameter (in): | 3.000 in | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

