How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| AF: | 0.38 | T: | 3 |
| P: | 4.62 in | M: | 3.38 |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | L: | 10.88 in |
| H: | 0.53 in | LL: | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 52Y | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Bore Code: | 48 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Center Distance (in): | 5.25 | Assembly: | Y-2 |
| Output Diameter (in): | 3.000 in | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

