How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | U: | 1.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | T: | 3 |
| AE2: | 0.97 | L: | 10.88 in |
| M: | 3.38 | I: | 7.5 in |
| LL: | 5.25 in |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 52Y | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.000 in |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35.0 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

