How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| V: | 4.26 in | M: | 3.38 |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | L: | 10.88 in |
| AF: | 0.38 | T: | 3 |
| P: | 4.62 in | U: | 1.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 3.000 in | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.14 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Model Code: | 52Y | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35.0 |
| Bore Code: | 48 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

