How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AF: | 0.38 |
| U: | 1.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| M: | 3.38 | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | Y-2 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Output Diameter (in): | 3.000 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

