How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| L: | 10.88 in | D: | 4.88 |
| AA: | 15.19 | T: | 3 |
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | P: | 4.62 in |
| M: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 48 |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Assembly: | Y-2 |
| Ratio Range: | 60:1 | Output Diameter (in): | 3.000 in |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Ratio: | 60:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

