How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | M: | 3.38 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | L: | 10.88 in |
| H: | 0.53 in | AE2: | 0.97 |
| U: | 1.25 in | D: | 4.88 |
| T: | 3 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 52Y | Output Diameter (in): | 3.000 in |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 48 | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

