How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| M: | 3.38 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 3 | I: | 7.5 in |
| U: | 1.25 in | V: | 4.26 in |
| L: | 10.88 in | AB: | 6.76 |
| D: | 4.88 | AG: | 10.5 |
| AF: | 0.38 | P: | 4.62 in |
| H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Diameter (in): | 3.000 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52Y |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

