How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| T: | 3.188 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| AE2: | 0.97 | P: | 4.62 in |
| H: | 0.53 in | U: | 1.25 in |
| V: | 4.26 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| M: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Model Code: | 52Y | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio: | 10:1 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 19.4 | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

