How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| T: | 3.188 | D: | 4.88 |
| H: | 0.53 in | M: | 3.38 |
| AF: | 0.38 | P: | 4.62 in |
| U: | 1.25 in | G: | 3.63 |
| AA: | 15.19 | L: | 10.88 in |
| V: | 4.26 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 52Y |
| Output RPM: | 17.5 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

