How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | I: | 7.5 in |
| AA: | 15.19 | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| T: | 3.188 | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| H: | 0.53 in | U: | 1.25 in |
| P: | 4.62 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52Y |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

