How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| T: | 3.188 | AE2: | 0.97 |
| AF: | 0.38 | D: | 4.88 |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | V: | 4.26 in |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | G: | 3.63 |
| AG: | 10.5 | H: | 0.53 in |
| L: | 10.88 in |
Technical Specifications
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 52Y | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

