How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| U: | 1.25 in | L: | 10.88 in |
| AE2: | 0.97 | G: | 3.63 |
| AF: | 0.38 | V: | 4.26 in |
| P: | 4.62 in | M: | 3.38 |
| I: | 7.5 in | T: | 3.188 |
| AA: | 15.19 | LL: | 5.25 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

