How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AB: | 6.76 |
| U: | 1.25 in | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| T: | 3.188 | AA: | 15.19 |
| AF: | 0.38 | V: | 4.26 in |
| L: | 10.88 in | D: | 4.88 |
| P: | 4.62 in | G: | 3.63 |
| LL: | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Product Type: | Right Angle | Bore Code: | 51 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

