How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | L: | 10.88 in |
| AF: | 0.38 | AA: | 15.19 |
| M: | 3.38 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | U: | 1.25 in |
| H: | 0.53 in |
Technical Specifications
| Assembly: | Y-2 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 11.3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Model Code: | 52Y | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

